IESNA:LM-63-2002
[TEST]P954412
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-935-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]36826
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
7392.5 7396.4 7380.8 7347.7 7154.8 6954.2 6921.1 7080.8 7450.9 7943.7
8539.8 9225.5 9948.2 10476.1 10881.2 11282.5 11648.7 11868.9 11944.8 11863
11450 10707.9 9759.2 8255.4 6062 3529.7 2740.8 2507 2228.5 1815.5
1394.7 1083.1 812.3 508.4 290.2 116.9 0
7392.5 7361.3 7345.7 7324.3 7137.3 6932.8 6903.5 7047.7 7404.2 7912.6
8493.1 9155.4 9878.1 10423.5 10813.1 11222.1 11584.5 11818.2 11927.3 11829.9
11385.8 10659.2 9694.9 8126.8 5871.1 3418.7 2709.6 2483.6 2201.2 1784.3
1377.2 1069.4 773.3 488.9 282.5 113 0
7392.5 7382.7 7374.9 7353.5 7205.5 7008.7 6946.4 7065.2 7376.9 7854.1
8419 9054.1 9770.9 10402.1 10838.4 11243.6 11670.2 11960.4 12141.6 12126
11826 11159.8 10246.2 8824.2 6726.3 3977.7 2758.3 2505.1 2271.3 1947.9
1572 1168.8 864.9 564.9 307.8 140.3 0
7392.5 7374.9 7365.2 7382.7 7281.4 7112 7036 7096.4 7314.6 7696.3
8204.8 8771.6 9428.1 10137.1 10704 11154 11586.4 11962.4 12186.4 12291.6
12174.7 11765.6 11037.1 9759.2 7834.7 5012.1 2838.2 2355.1 2142.7 1889.5
1620.7 1346 1042.2 695.4 397.4 177.3 0
7392.5 7384.7 7390.5 7429.5 7410 7320.4 7209.4 7197.7 7297 7524.9
7875.6 8327.5 8869 9492.4 10172.2 10801.4 11290.3 11715 12090.9 12367.5
12445.5 12274 11847.4 11152 9792.3 7380.8 4108.2 2084.3 1640.2 1381.1
1125.9 907.7 707.1 498.7 270.8 99.3 0
7392.5 7396.4 7417.8 7470.4 7521 7521 7468.4 7419.7 7427.5 7523
7711.9 8008 8407.4 8878.8 9406.6 10076.7 10789.7 11391.6 11740.3 11903.9
12011.1 12063.7 12046.1 12024.7 11816.3 10589.1 7928.2 4416 2008.3 1289.5
1014.9 787 574.6 395.4 227.9 83.8 0
7392.5 7400.3 7441.2 7503.5 7593.1 7673 7727.5 7770.4 7766.5 7840.5
7965.2 8156.1 8421 8724.9 9096.9 9550.8 10067 10633.9 11144.2 11566.9
11993.5 12472.7 12951.9 13450.6 14068.1 14414.8 13345.4 10557.9 6821.7 3426.4
1644.1 1011 685.7 446.1 255.2 89.6 0
7392.5 7406.1 7462.6 7552.2 7649.6 7747 7863.9 7996.3 8156.1 8360.6
8621.6 8921.6 9245 9603.4 10030 10552 11142.3 11792.9 12501.9 13269.4
14155.8 15123.9 16206.9 17284.2 18491.9 19896.4 21265.8 21612.5 20354.1 17364
12907.1 8187.2 4774.4 2637.5 1164.9 280.5 0
7392.5 7425.6 7493.8 7597 7698.3 7789.9 7900.9 8052.8 8230.1 8498.9
8853.4 9260.6 9743.6 10339.7 11064.4 11962.4 13002.6 14206.4 15503.7 16828.3
18334.1 19763.9 21450.8 23165 25222.1 27244 29815.3 32569.7 34761.2 34531.3
30388 22900.1 14475.2 5801 1059.7 233.8 0
7392.5 7423.6 7507.4 7604.8 7706.1 7815.2 7930.1 8084 8269 8535.9
8863.2 9256.7 9722.2 10320.2 11062.4 12005.2 13084.4 14389.5 15831 17307.5
18858.1 20441.8 22138.4 23989 25964.2 28023.2 30360.7 32900.9 35382.6 35820.8
31687.3 23128 13121.4 3416.7 728.5 216.2 0
7392.5 7421.7 7487.9 7618.4 7725.6 7844.4 7941.8 8084 8278.8 8512.5
8795 9116.4 9482.6 9985.2 10645.5 11444.2 12410.4 13598.6 14952.5 16429
17913.3 19434.7 21006.7 22683.9 24514.9 26314.9 28190.7 29832.9 31081.5 30187.4
26016.8 17928.9 7803.5 1505.8 453.9 150 0
7392.5 7413.9 7503.5 7616.5 7719.7 7823 7920.4 8033.3 8191.1 8360.6
8561.2 8756 8950.8 9213.8 9599.5 10109.9 10723.5 11547.4 12517.5 13616.2
14812.2 16049.2 17264.7 18499.7 19783.4 20985.3 22191 23283.8 23515.6 21478.1
17319.2 11900 5078.3 1011 303.9 83.8 0
7392.5 7413.9 7487.9 7573.6 7659.3 7711.9 7764.5 7809.3 7850.2 7898.9
7914.5 7861.9 7762.6 7657.4 7583.4 7579.5 7684.7 7984.6 8471.6 9085.2
9811.8 10612.4 11418.9 12221.4 13000.6 13649.3 14035 14251.2 13701.9 11526
8452.2 5226.3 2084.3 592.2 218.2 54.5 0
7392.5 7386.6 7404.2 7429.5 7413.9 7310.7 7150.9 6911.3 6595.8 6178.9
5656.8 5049.1 4445.2 3940.7 3539.4 3208.3 2953.1 2789.5 2705.7 2686.2
2738.8 2844 2945.3 3044.6 3091.4 3015.4 2781.7 2409.6 1840.8 1307.1
950.6 689.6 502.6 352.6 212.3 56.5 0
7392.5 7343.8 7283.4 7164.6 6950.3 6593.8 6116.6 5510.7 4832.9 4217.3
3712.8 3274.5 2869.3 2569.3 2405.7 2329.7 2277.2 2212.9 2144.7 2080.4
2004.4 1901.2 1780.4 1673.3 1570 1466.8 1365.5 1256.4 1127.9 981.8
831.8 685.7 529.8 364.3 198.7 44.8 0
7392.5 7295.1 7117.8 6817.8 6350.3 5686.1 4957.5 4264.1 3753.7 3319.3
2949.2 2740.8 2620 2514.8 2405.7 2314.2 2265.5 2247.9 2214.8 2140.8
2033.7 1926.5 1817.4 1712.2 1597.3 1484.3 1369.4 1246.7 1127.9 997.4
859 705.2 529.8 342.8 175.3 37 0
7392.5 7263.9 6965.9 6476.9 5760.1 4885.5 4145.2 3632.9 3223.9 2968.7
2847.9 2736.9 2620 2495.3 2380.4 2310.3 2288.8 2277.2 2249.9 2162.2
1959.6 1844.7 1741.5 1642.1 1550.6 1464.9 1359.7 1242.8 1118.1 977.9
825.9 662.3 490.9 331.2 177.3 48.7 0
7392.5 7213.3 6798.3 6122.4 5195.2 4283.5 3701.1 3270.6 3036.9 2935.6
2808.9 2686.2 2602.5 2512.9 2390.1 2312.2 2277.2 2230.4 2023.9 1936.3
1907 1895.4 1862.2 1809.6 1729.8 1624.6 1476.5 1338.2 1186.3 1034.4
878.5 722.7 561 397.4 233.8 79.9 0
7392.5 7199.6 6693.2 5853.6 4799.7 3975.8 3455.7 3122.6 3023.2 2908.3
2768 2672.6 2612.2 2532.3 2386.2 2286.9 2209 1994.7 1920.7 1889.5
1864.2 1858.3 1835 1772.6 1665.5 1538.9 1402.5 1254.5 1100.6 962.3
827.9 695.4 568.8 440.2 442.2 335 0
7392.5 7147 6545.1 5596.5 4499.8 3790.7 3307.6 3093.3 3021.3 2890.8
2756.3 2670.6 2620 2540.1 2368.7 2218.7 2022 1868.1 1819.4 1774.6
1745.4 1727.8 1648 1558.4 1457.1 1355.8 1236.9 1122 995.4 866.8
746.1 621.4 504.5 607.8 545.4 183.1 0
7392.5 7131.4 6492.5 5504.9 4377 3642.7 3210.2 3081.7 3015.4 2888.8
2756.3 2676.5 2639.5 2565.4 2357 2136.9 1879.8 1772.6 1704.5 1649.9
1622.6 1562.3 1461 1367.5 1272 1164.9 1071.4 977.9 878.5 788.9
744.1 588.3 488.9 675.9 311.7 77.9 0
7392.5 7156.8 6531.5 5516.6 4404.3 3691.4 3227.8 3089.4 3034.9 2910.2
2768 2692.1 2653.1 2586.9 2384.3 2138.8 1875.9 1768.7 1696.7 1640.2
1609 1550.6 1451.2 1363.6 1266.2 1162.9 1059.7 966.2 874.6 765.5
670.1 551.3 488.9 677.9 268.8 66.2 0
